(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Boring Bit, S-SDQC Type

SEC-Boring Bit, S-SDQC Type

[Specifications]·Machining applications: inner diameter, through hole, profiling; compatible insert shape: D (55° two-bolt); compatible insert relief angle: positive 7° (C); clamp method: screw-on (S)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S10MSDQCL070213
S10MSDQCR070213
S12MSDQCL070216
S12MSDQCR070216
S16NSDQCL070220
S16NSDQCR070220
S20NSDQCL11T325
S20NSDQCR11T325
S25QSDQCL11T332
S25QSDQCR11T332
Part NumberMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Preferred Hand Overall Length L1 Link Diameter Oil Hole Presence Size H
(mm)
Dimension f
(mm)
Size E
(mm)
Angle
(°)
Suitable Tip
1 Piece(s) 8 Day(s) or more 13Left Handed15010None972.5-8DC□□0702□□
1 Piece(s) 10 Day(s) or more 13Right Handed15010None972.5-8DC□□0702□□
1 Piece(s) 8 Day(s) or more 16Left Handed15012None1193.5-8DC□□0702□□
1 Piece(s) 16 Day(s) or more 16Right Handed15012None1193.5-8DC□□0702□□
1 Piece(s) 8 Day(s) or more 20Left Handed16016None15114-6DC□□0702□□
1 Piece(s) 10 Day(s) or more 20Right Handed16016None15114-6DC□□0702□□
1 Piece(s) 8 Day(s) or more 25Left Handed16020None18134.5-6DC□□11T3□□
1 Piece(s) 16 Day(s) or more 25Right Handed16020-18134.5-6DC□□11T3□□
1 Piece(s) 12 Day(s) or more 32Left Handed18025None22177-6DC□□11T3□□
1 Piece(s) 10 Day(s) or more 32Right Handed18025-22177-6DC□□11T3□□

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond) Use Minor Diameter / Inner Diameter Profile Clamp Shape Screw On
Clearance Angle Processing Applications Inner Diameter Profiling Machining Holder Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)