(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Boring Bit, S-SSKC Type

SEC-Boring Bit, S-SSKC Type

[Specifications]·Machining applications: inner diameter, through hole, flange, blind hole; compatible insert shape: S (square); compatible insert relief angle: positive 7° (C); clamp method: screw-on (S)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
S16RSSKCL09T320
S16RSSKCR09T320
S20SSSKCL09T325
S20SSSKCR09T325
S25TSSKCR120432
S32USSKCR120440
Part NumberMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Preferred Hand Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size L2
(mm)
Angle
(°)
Suitable Tip
1 Piece(s) 8 Day(s) or more 20Left Handed20016151123-10SC□□09T3□□
1 Piece(s) 8 Day(s) or more 20Right Handed20016151123-10SC□□09T3□□
1 Piece(s) 8 Day(s) or more 25Left Handed25020181327-8SC□□09T3□□
1 Piece(s) 8 Day(s) or more 25Right Handed25020181327-8SC□□09T3□□
1 Piece(s) 8 Day(s) or more 32Right Handed30025231730-7SC□□1204□□
1 Piece(s) 8 Day(s) or more 40Right Handed35032302233-6SC□□1204□□

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Square) Use Minor Diameter Clamp Shape Screw On
Clearance Angle Oil Hole Presence None Processing Applications For General Inner Diameter, Through Hole Processing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)