(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sumi Diamond, Small Diameter Boring Bit DABB-N

Sumi Diamond, Small Diameter Boring Bit DABB-N

3 types are available for all types of machining, from general boring to relief cutting and back turning.
[Applications]
Used for blind holes, through holes, and back chamfering.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DABB025NRDA2200
DABB035NRDA2200
DABB045NRDA2200
DABB060NRDA2200
Part NumberMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Overall Length L1 Link Diameter Size H
(mm)
Adaptive Sleeve
1 Piece(s) 18 Day(s) or more 3602.52.2HBB2516
1 Piece(s) 16 Day(s) or more 4603.53.2HBB3516
1 Piece(s) 10 Day(s) or more 5804.54.1HBB4516
1 Piece(s) 16 Day(s) or more 78065.2HBB616

Loading...

  1. 1

Basic Information

Applicable Tip Shape Others Use Minor Diameter Preferred Hand Right Handed
Oil Hole Presence None Material Type DA2200 Dimension rε m2 0.1
Processing Applications For Blind and Through Holes, Undercut

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)