(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Grooved Bit (multifunction outer diameter L type lateral groove) GNDMS Type

SEC-Grooved Bit (multifunction outer diameter L type lateral groove) GNDMS Type

Its outstanding cutting chip handling performance and chattering resistance ensure machining.
For outer diameter multi-function machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GNDMSL2020K310
GNDMSL2020K412
GNDMSL2020K512
GNDMSL2525M312
GNDMSL2525M414
GNDMSL2525M514
GNDMSL2525M614
GNDMSR2020K310
GNDMSR2020K412
GNDMSR2020K512
GNDMSR2525M312
GNDMSR2525M414
GNDMSR2525M514
GNDMSR2525M614
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Width
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Shank Height
(mm)
Size B
(mm)
L1 Dimensions
(mm)
Dimension f
(mm)
Size h1
(mm)
Sizes W
(mm)
Application Tip
1 Piece(s) 16 Day(s) or more 310Left Handed202012532203GCM□30□□-□□
1 Piece(s) 16 Day(s) or more 412Left Handed202012534204GCM□40□□-□□
1 Piece(s) 16 Day(s) or more 512Left Handed202012534205GCMN50□□-□□
1 Piece(s) 16 Day(s) or more 312Left Handed252515039253GCM□30□□-□□
1 Piece(s) 16 Day(s) or more 414Left Handed252515041254GCM□40□□-□□
1 Piece(s) 16 Day(s) or more 514Left Handed252515041255GCMN50□□-□□
1 Piece(s) 16 Day(s) or more 614Left Handed252515041256.0GCMN60□□-□□
1 Piece(s) 16 Day(s) or more 310Right Handed202012532203GCM□30□□-□□
1 Piece(s) 16 Day(s) or more 412Right Handed202012534204GCM□40□□-□□
1 Piece(s) 16 Day(s) or more 512Right Handed202012534205GCMN50□□-□□
1 Piece(s) 16 Day(s) or more 312Right Handed252515039253GCM□30□□-□□
1 Piece(s) 16 Day(s) or more 414Right Handed252515041254GCM□40□□-□□
1 Piece(s) 16 Day(s) or more 514Right Handed252515041255GCMN50□□-□□
1 Piece(s) 16 Day(s) or more 614Right Handed252515041256.0GCMN60□□-□□

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving / Side-Feed / Profile No. of Corners Used by Tip 2 Corner L2 Dimensions(mm) 25

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)