(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Grooved Bit (for tip surface groove) GNDF Type

Part Number

Configured Part Number is shown.

 
Part Number
GNDFL2020K312035
GNDFL2020K312040
GNDFL2020K318050
GNDFL2020K318065
GNDFL2020K318090
GNDFL2020K318140
GNDFL2020K318180
GNDFL2020K418040
GNDFL2020K423050
GNDFL2020K423065
GNDFL2020K423085
GNDFL2020K423125
GNDFL2020K423180
GNDFL2020K423280
GNDFL2020K523050
GNDFL2020K523065
GNDFL2020K523085
GNDFL2020K523125
GNDFL2020K523180
GNDFL2020K523280
GNDFL2020K623050
GNDFL2020K623070
GNDFL2020K623100
GNDFL2020K623180
GNDFL2020K623280
GNDFL2525M312035
GNDFL2525M312040
GNDFL2525M318050
GNDFL2525M318065
GNDFL2525M318090
GNDFL2525M318140
GNDFL2525M318180
GNDFL2525M418040
GNDFL2525M423050
GNDFL2525M423065
GNDFL2525M423085
GNDFL2525M423125
GNDFL2525M423180
GNDFL2525M423280
GNDFL2525M523050
GNDFL2525M523065
GNDFL2525M523085
GNDFL2525M523125
GNDFL2525M523180
GNDFL2525M523280
GNDFL2525M623050
GNDFL2525M623070
GNDFL2525M623100
GNDFL2525M623180
GNDFL2525M623280
GNDFR2020K312035
GNDFR2020K312040
GNDFR2020K318050
GNDFR2020K318065
GNDFR2020K318090
GNDFR2020K318140
GNDFR2020K318180
GNDFR2020K418040
GNDFR2020K423050
GNDFR2020K423065
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Width
(mm)
Maximum Processing Diameter
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Shank Height
(mm)
Size B
(mm)
L1 Dimensions
(mm)
Dimension f
(mm)
Size h1
(mm)
L2 Dimensions
(mm)
Sizes W
(mm)
Minimum Processing Diameter
1 Piece(s) 16 Day(s) or more 34512Left Handed2020125202035.6335
1 Piece(s) 16 Day(s) or more 35512Left Handed2020125202035.6340
1 Piece(s) 16 Day(s) or more 37018Left Handed2020125202041.6350
1 Piece(s) 20 Day(s) or more 310018Left Handed2020125202041.6365
1 Piece(s) 16 Day(s) or more 315018Left Handed2020125202041.6390
1 Piece(s) 16 Day(s) or more 320018Left Handed2020125202041.63140
1 Piece(s) 16 Day(s) or more 330018Left Handed2020125202041.63180
1 Piece(s) 16 Day(s) or more 45518Left Handed2020125202041.6440
1 Piece(s) 16 Day(s) or more 47023Left Handed2020125202046.6450
1 Piece(s) 16 Day(s) or more 49023Left Handed2020125202046.6465
1 Piece(s) 16 Day(s) or more 413023Left Handed2020125202046.6485
1 Piece(s) 16 Day(s) or more 420023Left Handed2020125202046.64125
1 Piece(s) 16 Day(s) or more 430023Left Handed2020125202046.64180
1 Piece(s) 16 Day(s) or more 4100023Left Handed2020125202046.64280
1 Piece(s) 16 Day(s) or more 57023Left Handed2020125202046.6550
1 Piece(s) 16 Day(s) or more 59023Left Handed2020125202046.6565
1 Piece(s) 16 Day(s) or more 513023Left Handed2020125202046.6585
1 Piece(s) 16 Day(s) or more 520023Left Handed2020125202046.65125
1 Piece(s) 16 Day(s) or more 530023Left Handed2020125202046.65180
1 Piece(s) 16 Day(s) or more 5100023Left Handed2020125202046.65280
1 Piece(s) 16 Day(s) or more 67523Left Handed2020125202046.66.050
1 Piece(s) 16 Day(s) or more 611023Left Handed2020125202046.66.070
1 Piece(s) 16 Day(s) or more 620023Left Handed2020125202046.66.0100
1 Piece(s) 16 Day(s) or more 630023Left Handed2020125202046.66.0180
1 Piece(s) 16 Day(s) or more 6100023Left Handed2020125202046.66.0280
1 Piece(s) 16 Day(s) or more 34512Left Handed2525150252535.6335
1 Piece(s) 12 Day(s) or more 35512Left Handed2525150252535.6340
1 Piece(s) 16 Day(s) or more 37018Left Handed2525150252541.6350
1 Piece(s) 18 Day(s) or more 310018Left Handed2525150252541.6365
1 Piece(s) 10 Day(s) or more 315018Left Handed2525150252541.6390
1 Piece(s) 16 Day(s) or more 320018Left Handed2525150252541.63140
1 Piece(s) 10 Day(s) or more 330018Left Handed2525150252541.63180
1 Piece(s) 16 Day(s) or more 45518Left Handed2525150252541.6440
1 Piece(s) 16 Day(s) or more 47023Left Handed2525150252546.6450
1 Piece(s) 16 Day(s) or more 49023Left Handed2525150252546.6465
1 Piece(s) 10 Day(s) or more 413023Left Handed2525150252546.6485
1 Piece(s) 16 Day(s) or more 420023Left Handed2525150252546.64125
1 Piece(s) 16 Day(s) or more 430023Left Handed2525150252546.64180
1 Piece(s) 16 Day(s) or more 4100023Left Handed2525150252546.64280
1 Piece(s) 16 Day(s) or more 57023Left Handed2525150252546.6550
1 Piece(s) 10 Day(s) or more 59023Left Handed2525150252546.6565
1 Piece(s) 16 Day(s) or more 513023Left Handed2525150252546.6585
1 Piece(s) 10 Day(s) or more 520023Left Handed2525150252546.65125
1 Piece(s) 16 Day(s) or more 530023Left Handed2525150252546.65180
1 Piece(s) 12 Day(s) or more 5100023Left Handed2525150252546.65280
1 Piece(s) 16 Day(s) or more 67523Left Handed2525150252546.66.050
1 Piece(s) 16 Day(s) or more 611023Left Handed2525150252546.66.070
1 Piece(s) 16 Day(s) or more 620023Left Handed2525150252546.66.0100
1 Piece(s) 16 Day(s) or more 630023Left Handed2525150252546.66.0180
1 Piece(s) 16 Day(s) or more 6100023Left Handed2525150252546.66.0280
1 Piece(s) 16 Day(s) or more 34512Right Handed2020125202035.6335
1 Piece(s) 16 Day(s) or more 35512Right Handed2020125202035.6340
1 Piece(s) 16 Day(s) or more 37018Right Handed2020125202041.6350
1 Piece(s) 16 Day(s) or more 310018Right Handed2020125202041.6365
1 Piece(s) 16 Day(s) or more 315018Right Handed2020125202041.6390
1 Piece(s) 16 Day(s) or more 320018Right Handed2020125202041.63140
1 Piece(s) 16 Day(s) or more 330018Right Handed2020125202041.63180
1 Piece(s) 16 Day(s) or more 45518Right Handed2020125202041.6440
1 Piece(s) 16 Day(s) or more 47023Right Handed2020125202046.6450
1 Piece(s) 16 Day(s) or more 49023Right Handed2020125202046.6465

Loading...

Basic Information

Use End Face Grooving No. of Corners Used by Tip 2 Corner Application Tip GCMN30/40/50/60□□-□□

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)