• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 9:00 15/12/2019 sampai dengan 6:00 pada tanggal 16/12/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 15/12/2019 to 6:00 (WIB) 16/12/2019. We apologize for the inconvenience.

SEC-Grooved Bit (for deep tip surface groove) GMFWS Type

Part Number

Configured Part Number is shown.

Part Number
GMFWSL25256070
GMFWSL252560100
GMFWSL252560150
GMFWSL252560300
GMFWSL252560450
GMFWSL25258070
GMFWSL252580100
GMFWSL252580150
GMFWSL252580300
GMFWSL252580450
GMFWSL32326070
GMFWSL323260100
GMFWSL323260150
GMFWSL323260300
GMFWSL323260450
GMFWSL32328070
GMFWSL323280100
GMFWSL323280150
GMFWSL323280300
GMFWSL323280450
GMFWSR25256070
GMFWSR252560100
GMFWSR252560150
GMFWSR252560300
GMFWSR252560450
GMFWSR25258070
GMFWSR252580100
GMFWSR252580150
GMFWSR252580300
GMFWSR252580450
GMFWSR32326070
GMFWSR323260100
GMFWSR323260150
GMFWSR323260300
GMFWSR323260450
GMFWSR32328070
GMFWSR323280100
GMFWSR323280150
GMFWSR323280300
GMFWSR323280450
Part NumberVolume DiscountDays to ShipFlute Width
(mm)
Maximum Processing Diameter
(mm)
Preferred Hand Shank Height
(mm)
Size B
(mm)
L1 Dimensions
(mm)
Dimension f
(mm)
Sizes W
(mm)
Application Tip Minimum Processing Diameter
13 Day(s) or more 6100Left Handed2525150496.0MGEN860、MGEL86070
13 Day(s) or more 6150Left Handed2525150496.0MGEN860、MGEL860100
13 Day(s) or more 6300Left Handed2525150496.0MGEN860、MGEL860150
13 Day(s) or more 6450Left Handed2525150496.0MGEN860、MGEL860300
13 Day(s) or more 6-Left Handed2525150496.0MGEN860、MGEL860450
13 Day(s) or more 8100Left Handed2525150498.0MGEN980、MGEL98070
13 Day(s) or more 8150Left Handed2525150498.0MGEN980、MGEL980100
13 Day(s) or more 8300Left Handed2525150498.0MGEN980、MGEL980150
13 Day(s) or more 8450Left Handed2525150498.0MGEN980、MGEL980300
13 Day(s) or more 8-Left Handed2525150498.0MGEN980、MGEL980450
13 Day(s) or more 6100Left Handed3232170566.0MGEN860、MGEL86070
13 Day(s) or more 6150Left Handed3232170566.0MGEN860、MGEL860100
13 Day(s) or more 6300Left Handed3232170566.0MGEN860、MGEL860150
13 Day(s) or more 6450Left Handed3232170566.0MGEN860、MGEL860300
13 Day(s) or more 6-Left Handed3232170566.0MGEN860、MGEL860450
13 Day(s) or more 8100Left Handed3232170568.0MGEN980、MGEL98070
13 Day(s) or more 8150Left Handed3232170568.0MGEN980、MGEL980100
13 Day(s) or more 8300Left Handed3232170568.0MGEN980、MGEL980150
13 Day(s) or more 8450Left Handed3232170568.0MGEN980、MGEL980300
13 Day(s) or more 8-Left Handed3232170568.0MGEN980、MGEL980450
13 Day(s) or more 6100Right Handed2525150496.0MGEN860、MGER86070
13 Day(s) or more 6150Right Handed2525150496.0MGEN860、MGER860100
13 Day(s) or more 6300Right Handed2525150496.0MGEN860、MGER860150
13 Day(s) or more 6450Right Handed2525150496.0MGEN860、MGER860300
13 Day(s) or more 6-Right Handed2525150496.0MGEN860、MGER860450
13 Day(s) or more 8100Right Handed2525150498.0MGEN980、MGER98070
13 Day(s) or more 8150Right Handed2525150498.0MGEN980、MGER980100
13 Day(s) or more 8300Right Handed2525150498.0MGEN980、MGER980150
13 Day(s) or more 8450Right Handed2525150498.0MGEN980、MGER980300
13 Day(s) or more 8-Right Handed2525150498.0MGEN980、MGER980450
13 Day(s) or more 6100Right Handed3232170566.0MGEN860、MGER86070
13 Day(s) or more 6150Right Handed3232170566.0MGEN860、MGER860100
13 Day(s) or more 6300Right Handed3232170566.0MGEN860、MGER860150
13 Day(s) or more 6450Right Handed3232170566.0MGEN860、MGER860300
13 Day(s) or more 6-Right Handed3232170566.0MGEN860、MGER860450
13 Day(s) or more 8100Right Handed3232170568.0MGEN980、MGER98070
13 Day(s) or more 8150Right Handed3232170568.0MGEN980、MGER980100
13 Day(s) or more 8300Right Handed3232170568.0MGEN980、MGER980150
13 Day(s) or more 8450Right Handed3232170568.0MGEN980、MGER980300
13 Day(s) or more 8-Right Handed3232170568.0MGEN980、MGER980450

Loading...

  1. 1

Basic Information

Use End Face Grooving Maximum Groove Depth(mm) 20 No. of Corners Used by Tip 2 Corner

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)