(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Semi Boron Grooving Tool for Hardened Steel, Model GWB

Semi Boron Grooving Tool for Hardened Steel, Model GWB

Adopts an insert used vertically for a significant improvement in tool rigidity. Stability during continuous and intermittent machining is improved by adopting a double clamp. In addition, lateral feed machining is also enabled.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GWBL252545
GWBL252560
GWBR252545
GWBR252560
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Width
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Blade Width Min
(mm)
Blade Width Max
(mm)
Application Tip
1 Piece(s) 16 Day(s) or more 1.5~4.43.5~5.0Left Handed1.54.5CGAL1504150・1504200・1504250・1504300・1504350・1504400・1504450
1 Piece(s) 16 Day(s) or more 4.6~6.05Left Handed4.56.0CGAL1506500・1506550・1506600
1 Piece(s) 16 Day(s) or more 1.5~4.43.5~5.0Right Handed1.54.5CGAR1504150・1504200・1504250・1504300・1504350・1504400・1504450
1 Piece(s) 16 Day(s) or more 4.6~6.05Right Handed4.56.0CGAR1506500・1506550・1506600

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving No. of Corners Used by Tip 1 Corner Shank Height(mm) 25
Size B(mm) 25 L1 Dimensions(mm) 151 Dimension f(mm) 30
Size h1(mm) 25

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)