(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Threading Bit, STHI Type

SEC-Threading Bit, STHI Type

Supports small diameters (inner diameters from ø8 mm), and small pitches (0.4-1.0 mm). Ideal for machining small objects.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
STHI06
STHI08
STHI10
Part NumberMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter
(mm)
Size H
(mm)
Size L1
(mm)
Size L2
(mm)
Dimension f
(mm)
Applicable Tip
1 Piece(s) 16 Day(s) or more 85.5100133.806I R041060-HI
1 Piece(s) 16 Day(s) or more 107125174.708I R041060-HI
1 Piece(s) 16 Day(s) or more 129150206.009I R041060-HI

Loading...

  1. 1

Basic Information

Use Inner Diameter Thread Thread Model 60 Degrees Meter (M) Pitch(mm) 0.40~1.00
Wiper Blade Presence None Remarks Pitch is indicated for general use 60° screw (M)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)