SEC-Outer Diameter Bit, CSKP Type

Part Number

Configured Part Number is shown.

CSKPL2525N12

 
Part Number
CSKPL2525N12
Part NumberVolume DiscountDays to ShipSuitable Tip
12 Day(s) or more SP□□1203

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Square) Use End Surface Clamp Shape Clamp On
Preferred Hand Left Handed Applicable Chip Clearance Angle Positive Shank Height h(mm) 25
Link Width b(mm) 25 Size L1(mm) 160 Dimension f(mm) 32
Size h1(mm) 25 Size L2(mm) 22 Size E(mm) 7

Please check the type/dimensions/specifications of the part CSKPL2525N12 in the SEC-Outer Diameter Bit, CSKP Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)