(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Turning Tool Bit, CTFP Type

SEC-Turning Tool Bit, CTFP Type

Clamp-on. For flanges.
[Features]
·Stable clamping improves wear resistance of inserts
·High index precision improves machining precision
·It is possible to replace the insert from the underside of the tool bit
·It is ideal for high-efficiency, intermittent, high-hardness material machining

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CTFPR1919L16
CTFPR2525N16
CTFPR2525N22
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Shank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Size L2
(mm)
Dimension b3
(mm)
Size E
(mm)
Accessories (Floor Plate) Accessories (Spanner) Accessories (Clamp Plate) Suitable Tip
1 Piece(s) 16 Day(s) or more Major Diameter / End Surface191914025192686STPD322LH040DCR2TP□□1603
1 Piece(s) 16 Day(s) or more End Surface2525160322526-7---TP□□1603
1 Piece(s) 16 Day(s) or more End Surface2525160322533-7---TP□□2204

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Clamp Shape Clamp On Preferred Hand Right Handed
Applicable Chip Clearance Angle Positive

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)