(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Turning Tool Bit, CTGP Type

SEC-Turning Tool Bit, CTGP Type

Clamp-on. For general turning.
[Features]
·Stable clamping improves wear resistance of inserts
·High index precision improves machining precision
·It is possible to replace the insert from the underside of the tool bit
·It is ideal for high-efficiency, intermittent, high-hardness material machining

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CTGPR1919L16
CTGPR2525N16
CTGPR2525N22
Part NumberMinimum order quantityVolume DiscountDays to ShipShank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Size L2
(mm)
Size E
(mm)
Accessories (Floor Plate) Accessories (Spanner) Accessories (Clamp Plate) Suitable Tip
1 Piece(s) 8 Day(s) or more 1919140251934.56STPD322LH040DCR2TP□□1603
1 Piece(s) 12 Day(s) or more 2525160252534.5----TP□□1603
1 Piece(s) 8 Day(s) or more 25251603225417---TP□□2204

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use Major Diameter Clamp Shape Clamp On
Preferred Hand Right Handed Applicable Chip Clearance Angle Positive

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)