(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-30 Type Tool Bit ESDN Type (Cutting Direction: Left)

Part Number

Configured Part Number is shown.

 
Part Number
ESDNL1212F09
ESDNL1616H09
ESDNL2020K12W
ESDNL2525M12W
Part NumberMinimum order quantityVolume DiscountDays to ShipShank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Suitable Tip
1 Piece(s) 12 Day(s) or more 12128066.0SN□□0903
1 Piece(s) 8 Day(s) or more 161610088SN□□0903
1 Piece(s) 8 Day(s) or more 20201251019.5SN□□1204
1 Piece(s) 8 Day(s) or more 252515012.512.5SN□□1204

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Square) Use Major Diameter / Chamfer Clamp Shape Pin Lock
Preferred Hand Left Handed Applicable Chip Clearance Angle Negative

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)