(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-30 Type Bit, ETEN Type

SEC-30 Type Bit, ETEN Type

[Specifications]·Machining applications: profiling; compatible insert shape: T (triangle); compatible insert relief angle: negative 0° (N); clamp method: pin lock (P)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ETENN1212F11
ETENN1616H1604
ETENN2020K1604
ETENN2020K1604W
ETENN2525M22W
ETENN2525M1604W
Part NumberMinimum order quantityVolume DiscountDays to ShipShank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Size L2
(mm)
Accessories (Eccentric Shaft) Accessories (Floor Plate) Accessories (Spanner) Suitable Tip
1 Piece(s) 10 Day(s) or more 121280611.5-P221US-KY25TN□□1103
1 Piece(s) 10 Day(s) or more 16161001015.5-P332US-KY40TN□□1604
1 Piece(s) 16 Day(s) or more 20201251019.5-P333US-KY40TN□□1604
1 Piece(s) 10 Day(s) or more 20201251019.5-P333WSEST32KY40TN□□1604
1 Piece(s) 10 Day(s) or more 252515012.524.530P434WEST32KY40TN□□2204
1 Piece(s) 10 Day(s) or more 252515012.524.5-P334WSEST32KY40TN□□1604

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use Major Diameter / Profile Clamp Shape Pin Lock
Preferred Hand No Preferred Hand Applicable Chip Clearance Angle Negative

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)