(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

SEC-30 Type Tool Bit ETFN Type (Cutting Direction: Left)

Part Number

Configured Part Number is shown.

 
Part Number
ETFNL1212F11
ETFNL1616H1604
ETFNL2020K1604W
ETFNL2525M22W
ETFNL2525M1604W
Part NumberMinimum order quantityVolume DiscountDays to ShipShank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Size L2
(mm)
Accessories (Eccentric Shaft) Accessories (Floor Plate) Accessories (Spanner) Suitable Tip
1 Piece(s) 16 Day(s) or more 1212801211.5-P221US-KY25TN□□1103
1 Piece(s) 16 Day(s) or more 16161001615.5-P332US-KY40TN□□1604
1 Piece(s) 16 Day(s) or more 20201252019.5-P333WSEST32KY40TN□□1604
1 Piece(s) 16 Day(s) or more 25251502524.530P434WEST43KY40TN□□2204
1 Piece(s) 16 Day(s) or more 25251502524.5-P334WSEST32KY40TN□□1604

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use Major Diameter Clamp Shape Pin Lock
Preferred Hand Left Handed Applicable Chip Clearance Angle Negative

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)