(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

JIS Type Carbide Bit 31 Type

Part Number

Configured Part Number is shown.

 
Part Number
311ST20E
312G10E
312ST20E
312U2
313G10E
313H1
313H2
313ST20E
313ST30E
313U2
314G2
314G10E
314H2
314ST20E
314U2
Part NumberMinimum order quantityVolume DiscountDays to ShipShank b
(mm)
Shank L1
(mm)
Shank h
(mm)
Insert Dimension A
(mm)
Insert Dimension B
(mm)
Insert Dimension C
(mm)
Insert Dimension ε
(mm)
Material Type Application Tip
1 Piece(s) 16 Day(s) or more 131001313930.5ST20E01-1
1 Piece(s) 16 Day(s) or more 1612016161140.5G10E01-2
1 Piece(s) 16 Day(s) or more 1612016161140.5ST20E01-2
1 Piece(s) 16 Day(s) or more 1612016161140.5U201-2
1 Piece(s) 16 Day(s) or more 1914019191350.5G10E01-3
1 Piece(s) 16 Day(s) or more 1914019191350.5H101-3
1 Piece(s) 16 Day(s) or more 1914019191350.5H201-3
1 Piece(s) 16 Day(s) or more 1914019191350.5ST20E01-3
1 Piece(s) 16 Day(s) or more 1914019191350.5ST30E01-3
1 Piece(s) 16 Day(s) or more 1914019191350.5U201-3
1 Piece(s) 16 Day(s) or more 2516025251561G201-4
1 Piece(s) 16 Day(s) or more 2516025251561G10E01-4
1 Piece(s) 16 Day(s) or more 2516025251561H201-4
1 Piece(s) 16 Day(s) or more 2516025251561ST20E01-4
1 Piece(s) 16 Day(s) or more 2516025251561U201-4

Loading...

  1. 1

Basic Information

JIS Specification 31 Type (Right-Handed) Product ​​Type Carbide bytes Material Carbide
Processing Applications For Outer Diameter Milling Preferred Hand Right-hand

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)