(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

JIS Type Carbide Bit 32 Type

Part Number

Configured Part Number is shown.

 
Part Number
321A40
321ST20E
321ST30E
322A40
322ST30E
323G10E
323ST20E
323ST30E
323U2
324A40
324G10E
324H2
324ST20E
324ST30E
Part NumberMinimum order quantityVolume DiscountDays to ShipShank b
(mm)
Shank L1
(mm)
Shank h
(mm)
Insert Dimension A
(mm)
Insert Dimension B
(mm)
Insert Dimension C
(mm)
Insert Dimension ε
(mm)
Material Type Application Tip
1 Piece(s) 8 Day(s) or more 131001313930.5A4001-1
1 Piece(s) 8 Day(s) or more 131001313930.5ST20E01-1
1 Piece(s) 8 Day(s) or more 131001313930.5ST30E01-1
1 Piece(s) 8 Day(s) or more 1612016161140.5A4001-2
1 Piece(s) 8 Day(s) or more 1612016161140.5ST30E01-2
1 Piece(s) 8 Day(s) or more 1914019191350.5G10E01-3
1 Piece(s) 8 Day(s) or more 1914019191350.5ST20E01-3
1 Piece(s) 8 Day(s) or more 1914019191350.5ST30E01-3
1 Piece(s) 8 Day(s) or more 1914019191350.5U201-3
1 Piece(s) 8 Day(s) or more 2516025221561A4001-4
1 Piece(s) 8 Day(s) or more 2516025221561G10E01-4
1 Piece(s) 8 Day(s) or more 2516025221561H201-4
1 Piece(s) 12 Day(s) or more 2516025221561ST20E01-4
1 Piece(s) 8 Day(s) or more 2516025221561ST30E01-4

Loading...

  1. 1

Basic Information

JIS Specification 32 Type (Left Handed) Product ​​Type Carbide bytes Material Carbide
Processing Applications For Outer Diameter Milling Preferred Hand Left-hand

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)