(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

JIS Type Carbide Bit 33 Type

Part Number

Configured Part Number is shown.

 
Part Number
330A40
330G2
330G10E
330H1
330H2
330ST10P
330ST20E
330ST30E
330U2
331A40
331G2
331G10E
331H1
331H2
331H3
331ST20E
331ST30E
331U2
332A40
332G2
332G10E
332H1
332H2
332H3
332ST10P
332ST20E
332ST30E
332T1200A
332U2
333A40
333G2
333G10E
333H1
333H2
333H3
333ST10P
333ST20E
333ST30E
333ST40E
333T1200A
333U2
334A40
334G2
334G10E
334H1
334H2
334H3
334ST10P
334ST20E
334ST30E
334ST40E
334U2
Part NumberMinimum order quantityVolume DiscountDays to ShipShank b
(mm)
Shank L1
(mm)
Shank h
(mm)
Shank b Dimension e
(mm)
Insert Dimension A
(mm)
Insert Dimension B
(mm)
Insert Dimension C
(mm)
Insert Dimension ε
(mm)
Material Type Application Tip
1 Piece(s) 8 Day(s) or more 108010010630.3A4004-0
1 Piece(s) 8 Day(s) or more 108010010630.3G204-0
1 Piece(s) 16 Day(s) or more 108010010630.3G10E04-0
1 Piece(s) 16 Day(s) or more 108010010630.3H104-0
1 Piece(s) 12 Day(s) or more 108010010630.3H204-0
1 Piece(s) 16 Day(s) or more 108010010630.3ST10P04-0
1 Piece(s) 20 Day(s) or more 108010010630.3ST20E04-0
1 Piece(s) 8 Day(s) or more 108010010630.3ST30E04-0
1 Piece(s) 16 Day(s) or more 108010010630.3U204-0
1 Piece(s) 16 Day(s) or more 1310013413930.5A4004-1
1 Piece(s) 8 Day(s) or more 1310013413930.5G204-1
1 Piece(s) 16 Day(s) or more 1310013413930.5G10E04-1
1 Piece(s) 8 Day(s) or more 1310013413930.5H104-1
1 Piece(s) 16 Day(s) or more 1310013413930.5H204-1
1 Piece(s) 8 Day(s) or more 1310013413930.5H304-1
1 Piece(s) 16 Day(s) or more 1310013413930.5ST20E04-1
1 Piece(s) 8 Day(s) or more 1310013413930.5ST30E04-1
1 Piece(s) 16 Day(s) or more 1310013413930.5U204-1
1 Piece(s) 16 Day(s) or more 16120164161140.5A4004-2
1 Piece(s) 16 Day(s) or more 16120164161140.5G204-2
1 Piece(s) 16 Day(s) or more 16120164161140.5G10E04-2
1 Piece(s) 16 Day(s) or more 16120164161140.5H104-2
1 Piece(s) 12 Day(s) or more 16120164161140.5H204-2
1 Piece(s) 16 Day(s) or more 16120164161140.5H304-2
1 Piece(s) 12 Day(s) or more 16120164161140.5ST10P04-2
1 Piece(s) 8 Day(s) or more 16120164161140.5ST20E04-2
1 Piece(s) 16 Day(s) or more 16120164161140.5ST30E04-2
1 Piece(s) 8 Day(s) or more 16120164161140.5T1200A04-2
1 Piece(s) 8 Day(s) or more 16120164161140.5U204-2
1 Piece(s) 8 Day(s) or more 19140195191350.5A4004-3
1 Piece(s) 8 Day(s) or more 19140195191350.5G204-3
1 Piece(s) 8 Day(s) or more 19140195191350.5G10E04-3
1 Piece(s) 16 Day(s) or more 19140195191350.5H104-3
1 Piece(s) 16 Day(s) or more 19140195191350.5H204-3
1 Piece(s) 16 Day(s) or more 19140195191350.5H304-3
1 Piece(s) 12 Day(s) or more 19140195191350.5ST10P04-3
1 Piece(s) 8 Day(s) or more 19140195191350.5ST20E04-3
1 Piece(s) 16 Day(s) or more 19140195191350.5ST30E04-3
1 Piece(s) 8 Day(s) or more 19140195191350.5ST40E04-3
1 Piece(s) 12 Day(s) or more 19140195191350.5T1200A04-3
1 Piece(s) 8 Day(s) or more 19140195191350.5U204-3
1 Piece(s) 16 Day(s) or more 25160255251561A4004-4
1 Piece(s) 16 Day(s) or more 25160255251561G204-4
1 Piece(s) 12 Day(s) or more 25160255251561G10E04-4
1 Piece(s) 16 Day(s) or more 25160255251561H104-4
1 Piece(s) 8 Day(s) or more 25160255251561H204-4
1 Piece(s) 8 Day(s) or more 25160255251561H304-4
1 Piece(s) 8 Day(s) or more 25160255251561ST10P04-4
1 Piece(s) 12 Day(s) or more 25160255251561ST20E04-4
1 Piece(s) 16 Day(s) or more 25160255251561ST30E04-4
1 Piece(s) 8 Day(s) or more 25160255251561ST40E04-4
1 Piece(s) 8 Day(s) or more 25160255251561U204-4

Loading...

  1. 1

Basic Information

JIS Specification 33 Type (Right-Handed) Product ​​Type Carbide bytes Material Carbide
Processing Applications For Outer Diameter Milling Preferred Hand Right-hand

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)