(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

JIS Type Carbide Bit 35 Type

Part Number

Configured Part Number is shown.

 
Part Number
350A40
350G2
350G10E
350H1
350H2
350ST10P
350ST20E
351A40
351G2
351G10E
351H1
351H2
351ST10P
351ST20E
351U2
352A40
352G10E
352H1
352H2
352ST10P
352ST20E
352ST30E
352U2
353A40
353G2
353G10E
353H1
353H2
353ST10P
353ST20E
353ST30E
353U2
354A40
354G2
354G10E
354H2
354ST20E
354ST30E
354U2
Part NumberMinimum order quantityVolume DiscountDays to ShipShank b
(mm)
Shank L1
(mm)
Shank h
(mm)
Insert Dimension A
(mm)
Insert Dimension B
(mm)
Insert Dimension C
(mm)
Insert Dimension ε
(mm)
Material Type Application Tip
1 Piece(s) 16 Day(s) or more 108010101030.3A4007-0
1 Piece(s) 16 Day(s) or more 108010101030.3G207-0
1 Piece(s) 16 Day(s) or more 108010101030.3G10E07-0
1 Piece(s) 16 Day(s) or more 108010101030.3H107-0
1 Piece(s) 16 Day(s) or more 108010101030.3H207-0
1 Piece(s) 16 Day(s) or more 108010101030.3ST10P07-0
1 Piece(s) 16 Day(s) or more 108010101030.3ST20E07-0
1 Piece(s) 16 Day(s) or more 1310013131330.5A4007-1
1 Piece(s) 16 Day(s) or more 1310013131330.5G207-1
1 Piece(s) 16 Day(s) or more 1310013131330.5G10E07-1
1 Piece(s) 16 Day(s) or more 1310013131330.5H107-1
1 Piece(s) 16 Day(s) or more 1310013131330.5H207-1
1 Piece(s) 16 Day(s) or more 1310013131330.5ST10P07-1
1 Piece(s) 16 Day(s) or more 1310013131330.5ST20E07-1
1 Piece(s) 16 Day(s) or more 1310013131330.5U207-1
1 Piece(s) 16 Day(s) or more 1612016161640.5A4007-2
1 Piece(s) 16 Day(s) or more 1612016161640.5G10E07-2
1 Piece(s) 16 Day(s) or more 1612016161640.5H107-2
1 Piece(s) 16 Day(s) or more 1612016161640.5H207-2
1 Piece(s) 16 Day(s) or more 1612016161640.5ST10P07-2
1 Piece(s) 16 Day(s) or more 1612016161640.5ST20E07-2
1 Piece(s) 16 Day(s) or more 1612016161640.5ST30E07-2
1 Piece(s) 16 Day(s) or more 1612016161640.5U207-2
1 Piece(s) 16 Day(s) or more 1914019191950.5A4007-3
1 Piece(s) 16 Day(s) or more 1914019191950.5G207-3
1 Piece(s) 16 Day(s) or more 1914019191950.5G10E07-3
1 Piece(s) 16 Day(s) or more 1914019191950.5H107-3
1 Piece(s) 16 Day(s) or more 1914019191950.5H207-3
1 Piece(s) 16 Day(s) or more 1914019191950.5ST10P07-3
1 Piece(s) 16 Day(s) or more 1914019191950.5ST20E07-3
1 Piece(s) 16 Day(s) or more 1914019191950.5ST30E07-3
1 Piece(s) 16 Day(s) or more 1914019191950.5U207-3
1 Piece(s) 16 Day(s) or more 2516025222061A4007-4
1 Piece(s) 16 Day(s) or more 2516025222061G207-4
1 Piece(s) 16 Day(s) or more 2516025222061G10E07-4
1 Piece(s) 16 Day(s) or more 2516025222061H207-4
1 Piece(s) 16 Day(s) or more 2516025222061ST20E07-4
1 Piece(s) 16 Day(s) or more 2516025222061ST30E07-4
1 Piece(s) 16 Day(s) or more 2516025222061U207-4

Loading...

  1. 1

Basic Information

JIS Specification 35 Type Product ​​Type Carbide bytes Material Carbide
Processing Applications For Outer Diameter Milling Preferred Hand No-hand

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)