(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

JIS Type Carbide Bit 38 Type

Part Number

Configured Part Number is shown.

 
Part Number
381G10E
381ST20E
382G10E
382H1
382ST20E
383G10E
383H1
383ST10P
383ST20E
383ST30E
383U2
384G10E
384H1
384ST20E
384ST30E
Part NumberMinimum order quantityVolume DiscountDays to ShipShank b
(mm)
Shank L1
(mm)
Shank h
(mm)
Insert Dimension A
(mm)
Insert Dimension C
(mm)
Insert Dimension ε
(mm)
Material Type Application Tip
1 Piece(s) 12 Day(s) or more 13100131230.5G20E03-1
1 Piece(s) 8 Day(s) or more 13100131230.5ST20E03-1
1 Piece(s) 8 Day(s) or more 16120161540.5G10E03-2
1 Piece(s) 8 Day(s) or more 16120161540.5H103-2
1 Piece(s) 8 Day(s) or more 16120161540.5ST20E03-2
1 Piece(s) 8 Day(s) or more 19140191850.5G10E03-3
1 Piece(s) 8 Day(s) or more 19140191850.5H103-3
1 Piece(s) 8 Day(s) or more 19140191850.5ST10P03-3
1 Piece(s) 8 Day(s) or more 19140191850.5ST20E03-3
1 Piece(s) 8 Day(s) or more 19140191850.5ST30E03-3
1 Piece(s) 8 Day(s) or more 19140191850.5U203-3
1 Piece(s) 8 Day(s) or more 25160252461G10E03-4
1 Piece(s) 8 Day(s) or more 25160252461H103-4
1 Piece(s) 8 Day(s) or more 25160252461ST20E03-4
1 Piece(s) 8 Day(s) or more 25160252461ST30E03-4

Loading...

  1. 1

Basic Information

JIS Specification 38 Type (Left Handed) Product ​​Type Carbide bytes Material Carbide
Processing Applications For Outer Diameter Milling Preferred Hand Left-hand

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)