(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

JIS Type Carbide Bit 39 Type

Part Number

Configured Part Number is shown.

 
Part Number
390A40
390G10E
390H1
390ST10P
390ST20E
390U2
391A40
391G2
391G10E
391H1
391H2
391H3
391ST10P
391ST20E
391ST30E
391U2
392A40
392G2
392G10E
392H1
392H2
392H3
392ST10P
392ST20E
392ST30E
392T1200A
392U2
393A40
393G2
393G10E
393H1
393H2
393H3
393ST10P
393ST20E
393ST30E
393T1200A
393U2
394A40
394G2
394G10E
394H1
394H2
394ST10P
394ST20E
394ST30E
394U2
Part NumberMinimum order quantityVolume DiscountDays to ShipShank b
(mm)
Shank L1
(mm)
Shank h
(mm)
Insert Dimension A
(mm)
Insert Dimension B
(mm)
Insert Dimension C
(mm)
Insert Dimension ε
(mm)
Material Type Application Tip
1 Piece(s) 16 Day(s) or more 108010101032A4006-0
1 Piece(s) 16 Day(s) or more 108010101032G10E06-0
1 Piece(s) 16 Day(s) or more 108010101032H106-0
1 Piece(s) 16 Day(s) or more 108010101032ST10P06-0
1 Piece(s) 16 Day(s) or more 108010101032ST20E06-0
1 Piece(s) 16 Day(s) or more 108010101032U206-0
1 Piece(s) 16 Day(s) or more 1310013131332A4006-1
1 Piece(s) 16 Day(s) or more 1310013131332G206-1
1 Piece(s) 16 Day(s) or more 1310013131332G10E06-1
1 Piece(s) 16 Day(s) or more 1310013131332H106-1
1 Piece(s) 16 Day(s) or more 1310013131332H206-1
1 Piece(s) 16 Day(s) or more 1310013131332H306-1
1 Piece(s) 16 Day(s) or more 1310013131332ST10P06-1
1 Piece(s) 16 Day(s) or more 1310013131332ST20E06-1
1 Piece(s) 16 Day(s) or more 1310013131332ST30E06-1
1 Piece(s) 16 Day(s) or more 1310013131332U206-1
1 Piece(s) 16 Day(s) or more 1612016161643S4006-2
1 Piece(s) 16 Day(s) or more 1612016161643G206-2
1 Piece(s) 16 Day(s) or more 1612016161643G10E06-2
1 Piece(s) 16 Day(s) or more 1612016161643H106-2
1 Piece(s) 16 Day(s) or more 1612016161643H206-2
1 Piece(s) 16 Day(s) or more 1612016161643H306-2
1 Piece(s) 16 Day(s) or more 1612016161643ST10P06-2
1 Piece(s) 16 Day(s) or more 1612016161643ST20E06-2
1 Piece(s) 16 Day(s) or more 1612016161643ST30E06-2
1 Piece(s) 16 Day(s) or more 1612016161643T1200A06-2
1 Piece(s) 16 Day(s) or more 1612016161643U206-2
1 Piece(s) 16 Day(s) or more 1914019191954A4006-3
1 Piece(s) 16 Day(s) or more 1914019191954G206-3
1 Piece(s) 16 Day(s) or more 1914019191954G10E06-3
1 Piece(s) 16 Day(s) or more 1914019191954H106-3
1 Piece(s) 16 Day(s) or more 1914019191954H206-3
1 Piece(s) 16 Day(s) or more 1914019191954H306-3
1 Piece(s) 16 Day(s) or more 1914019191954ST10P06-3
1 Piece(s) 16 Day(s) or more 1914019191954ST20E06-3
1 Piece(s) 16 Day(s) or more 1914019191954ST30E06-3
1 Piece(s) 16 Day(s) or more 1914019191954T1200A06-3
1 Piece(s) 16 Day(s) or more 1914019191954U206-3
1 Piece(s) 16 Day(s) or more 2516025222264A4006-4
1 Piece(s) 16 Day(s) or more 2516025222264G206-4
1 Piece(s) 16 Day(s) or more 2516025222264G10E06-4
1 Piece(s) 16 Day(s) or more 2516025222264H106-4
1 Piece(s) 16 Day(s) or more 2516025222264H206-4
1 Piece(s) 16 Day(s) or more 2516025222264ST10P06-4
1 Piece(s) 16 Day(s) or more 2516025222264ST20E06-4
1 Piece(s) 16 Day(s) or more 2516025222264ST30E06-4
1 Piece(s) 16 Day(s) or more 2516025222264U206-4

Loading...

  1. 1

Basic Information

JIS Specification 39 Type (Right-Handed) Product ​​Type Carbide bytes Material Carbide
Processing Applications For Outer Diameter Milling Preferred Hand Right-hand

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)