(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

JIS Type Carbide Bit 42 Type

Part Number

Configured Part Number is shown.

 
Part Number
421G10E
421ST20E
422A40
422G10E
422ST20E
423A40
423G10E
423ST10P
423ST20E
423ST30E
423U2
424A40
424G2
424G10E
424H1
424ST20E
424ST30E
Part NumberMinimum order quantityVolume DiscountDays to ShipShank b
(mm)
Shank L1
(mm)
Shank h
(mm)
Insert Dimension A
(mm)
Insert Dimension B
(mm)
Insert Dimension C
(mm)
Insert Dimension ε
(mm)
Material Type Application Tip
1 Piece(s) 8 Day(s) or more 131001313930.5G10E02-1
1 Piece(s) 8 Day(s) or more 131001313930.5ST20E02-1
1 Piece(s) 8 Day(s) or more 1612016161140.5A4002-2
1 Piece(s) 8 Day(s) or more 1612016161140.5G10E02-2
1 Piece(s) 8 Day(s) or more 1612016161140.5ST20E02-2
1 Piece(s) 12 Day(s) or more 1914019191350.5A4002-3
1 Piece(s) 8 Day(s) or more 1914019191350.5G10E02-3
1 Piece(s) 8 Day(s) or more 1914019191350.5ST10P02-3
1 Piece(s) 12 Day(s) or more 1914019191350.5ST20E02-3
1 Piece(s) 8 Day(s) or more 1914019191350.5ST30E02-3
1 Piece(s) 8 Day(s) or more 1914019191350.5U202-3
1 Piece(s) 8 Day(s) or more 2516025221561A4002-4
1 Piece(s) 8 Day(s) or more 2516025221561G202-4
1 Piece(s) 8 Day(s) or more 2516025221561G10E02-4
1 Piece(s) 12 Day(s) or more 2516025221561H102-4
1 Piece(s) 8 Day(s) or more 2516025221561ST20E02-4
1 Piece(s) 8 Day(s) or more 2516025221561ST30E02-4

Loading...

  1. 1

Basic Information

JIS Specification 42 type (Left-hand) Product ​​Type Carbide bytes Material Carbide
Processing Applications For Outer Diameter Milling Preferred Hand Left-hand

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)