(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

JIS Type Carbide Bit 43 Type

Part Number

Configured Part Number is shown.

 
Part Number
431A40
431G10E
431H1
431H2
431ST10P
431ST20E
431U2
432A40
432G10E
432H1
432H2
432ST10P
432ST20E
432ST30E
432U2
433A40
433G2
433G10E
433H1
433H2
433ST10P
433ST20E
433ST30E
433T1200A
433U2
434A40
434G2
434G10E
434H1
434H2
434ST10P
434ST20E
434ST30E
434U2
Part NumberMinimum order quantityVolume DiscountDays to ShipShank b
(mm)
Shank L1
(mm)
Shank h
(mm)
Shank b Dimension ar
(mm)
Insert Dimension A
(mm)
Insert Dimension B
(mm)
Insert Dimension C
(mm)
Material Type Application Tip
1 Piece(s) 16 Day(s) or more 101001613383A4008-1
1 Piece(s) 16 Day(s) or more 101001613383G10E08-1
1 Piece(s) 16 Day(s) or more 101001613383H108-1
1 Piece(s) 16 Day(s) or more 101001613383H208-1
1 Piece(s) 16 Day(s) or more 101001613383ST10P08-1
1 Piece(s) 16 Day(s) or more 101001613383ST20E08-1
1 Piece(s) 16 Day(s) or more 101001613383U208-1
1 Piece(s) 16 Day(s) or more 131201916383A4008-1
1 Piece(s) 16 Day(s) or more 131201916383G10E08-1
1 Piece(s) 16 Day(s) or more 131201916383H108-1
1 Piece(s) 16 Day(s) or more 131201916383H208-1
1 Piece(s) 16 Day(s) or more 131201916383ST10P08-1
1 Piece(s) 16 Day(s) or more 131201916383ST20E08-1
1 Piece(s) 16 Day(s) or more 131201916383ST30E08-1
1 Piece(s) 16 Day(s) or more 131201916383U208-3
1 Piece(s) 16 Day(s) or more 1614022194134A4008-3
1 Piece(s) 16 Day(s) or more 1614022194134G208-3
1 Piece(s) 16 Day(s) or more 1614022194134G10E08-3
1 Piece(s) 16 Day(s) or more 1614022194134H108-3
1 Piece(s) 16 Day(s) or more 1614022194134H208-3
1 Piece(s) 16 Day(s) or more 1614022194134ST10P08-3
1 Piece(s) 12 Day(s) or more 1614022194134ST20E08-3
1 Piece(s) 16 Day(s) or more 1614022194134ST30E08-3
1 Piece(s) 16 Day(s) or more 1614022194134T1200A08-3
1 Piece(s) 16 Day(s) or more 1614022194134U208-3
1 Piece(s) 16 Day(s) or more 1916025255155A4008-4
1 Piece(s) 16 Day(s) or more 1916025255155G208-4
1 Piece(s) 16 Day(s) or more 1916025255155G10E08-4
1 Piece(s) 16 Day(s) or more 1916025255155H108-4
1 Piece(s) 16 Day(s) or more 1916025255155H208-4
1 Piece(s) 16 Day(s) or more 1916025255155ST10P08-4
1 Piece(s) 16 Day(s) or more 1916025255155ST20E08-4
1 Piece(s) 16 Day(s) or more 1916025255155ST30E08-4
1 Piece(s) 16 Day(s) or more 1916025255155U208-4

Loading...

  1. 1

Basic Information

JIS Specification 43 Type Product ​​Type Carbide bytes Material Carbide
Processing Applications For Grooving and Plunging Preferred Hand No-hand

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)