(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

JIS Type Carbide Bit 49 Type

Part Number

Configured Part Number is shown.

 
Part Number
491ST20E
492ST20E
493G10E
493ST10P
493ST20E
493ST30E
493U2
494G10E
494ST10P
494ST20E
494ST30E
494U2
Part NumberMinimum order quantityVolume DiscountDays to ShipShank b
(mm)
Shank L1
(mm)
Shank h
(mm)
Insert Dimension A
(mm)
Insert Dimension B
(mm)
Insert Dimension C
(mm)
Material Type Application Tip
1 Piece(s) 8 Day(s) or more 1310013583ST20E05-1
1 Piece(s) 16 Day(s) or more 16120166104ST20E05-2
1 Piece(s) 16 Day(s) or more 19140197125G10E05-3
1 Piece(s) 8 Day(s) or more 19140197125ST10P05-3
1 Piece(s) 8 Day(s) or more 19140197125ST20E05-3
1 Piece(s) 16 Day(s) or more 19140197125ST30E05-3
1 Piece(s) 8 Day(s) or more 19140197125U205-3
1 Piece(s) 8 Day(s) or more 25160259166G10E05-4
1 Piece(s) 8 Day(s) or more 25160259166ST10P05-4
1 Piece(s) 16 Day(s) or more 25160259166ST20E05-4
1 Piece(s) 8 Day(s) or more 25160259166ST30E05-4
1 Piece(s) 16 Day(s) or more 25160259166U205-4

Loading...

  1. 1

Basic Information

JIS Specification Type 49 (Right-hand) Product ​​Type Carbide bytes Material Carbide
Processing Applications For Outer Diameter Threading Preferred Hand Right-hand

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)