(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-70 Type Tool Bit, PWLN Type

Part Number

Configured Part Number is shown.

 
Part Number
PWLNL2020K06
PWLNL2525M06
PWLNR2020K06
PWLNR2525M06
Part NumberMinimum order quantityVolume DiscountDays to ShipPreferred Hand Shank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
1 Piece(s) 16 Day(s) or more Left Handed20201252520
1 Piece(s) 16 Day(s) or more Left Handed25251503225
1 Piece(s) 16 Day(s) or more Right Handed20201252520
1 Piece(s) 20 Day(s) or more Right Handed25251503225

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal) Use Major Diameter / End Surface Clamp Shape Lever Lock
Applicable Chip Clearance Angle Negative Size L2(mm) 17 Suitable Tip WN□□0604

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)