(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-SC Type Tool Bit SCLC Type (Cutting Direction: Right)

Part Number

Configured Part Number is shown.

 
Part Number
SCLCR0808H06
SCLCR1010H06
SCLCR1212H09
SCLCR1616H09
SCLCR2020K09
SCLCR2525M09
Part NumberMinimum order quantityVolume DiscountDays to ShipShank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Size L2
(mm)
Suitable Tip
1 Piece(s) 16 Day(s) or more 0808100108-CC□□0602
1 Piece(s) 20 Day(s) or more 1010100121015CC□□0602
1 Piece(s) 16 Day(s) or more 1212100161215CC□□09T3
1 Piece(s) 16 Day(s) or more 1616100201615CC□□09T3
1 Piece(s) 16 Day(s) or more 2020125242015CC□□09T3
1 Piece(s) 10 Day(s) or more 2525150302515CC□□09T3

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Use Major Diameter / End Surface Clamp Shape Screw On
Preferred Hand Right Handed Applicable Chip Clearance Angle Positive

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)