(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-SD Type Profiling Tool Bit SDJC Type (Cutting Direction: Right)

Part Number

Configured Part Number is shown.

 
Part Number
SDJCR0808H07
SDJCR1010H07
SDJCR1212H11
SDJCR1616H11
SDJCR2020K11
SDJCR2525M11
Part NumberMinimum order quantityVolume DiscountDays to ShipShank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Size L2
(mm)
Suitable Tip
1 Piece(s) 16 Day(s) or more 080810010815DC□□0702
1 Piece(s) 16 Day(s) or more 1010100121018DC□□0702
1 Piece(s) 16 Day(s) or more 1212100161218DC□□11T3
1 Piece(s) 16 Day(s) or more 1616100201618DC□□11T3
1 Piece(s) 20 Day(s) or more 2020125242018DC□□11T3
1 Piece(s) 18 Day(s) or more 2525150292518DC□□11T3

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond) Use Major Diameter / Profile Clamp Shape Screw On
Preferred Hand Right Handed Applicable Chip Clearance Angle Positive

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)