(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-70 Type Tool Bit, PRGC Type

Part Number

Configured Part Number is shown.

 
Part Number
PRGCL2020K10
PRGCL2020K12
PRGCL2525M10
PRGCL2525M12
PRGCL3225P12
PRGCR2020K10
PRGCR2020K12
PRGCR2525M10
PRGCR2525M12
PRGCR3225P12
Part NumberMinimum order quantityVolume DiscountDays to ShipPreferred Hand Shank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Size E
(mm)
Suitable Tip
1 Piece(s) 16 Day(s) or more Left Handed202012525201.5RCM□1003M0
1 Piece(s) 16 Day(s) or more Left Handed202012525202.5RCM□1204M0
1 Piece(s) 16 Day(s) or more Left Handed252515032251.5RCM□1003M0
1 Piece(s) 16 Day(s) or more Left Handed252515032252.5RCM□1204M0
1 Piece(s) 16 Day(s) or more Left Handed323217032322.5RCM□1204M0
1 Piece(s) 16 Day(s) or more Right Handed202012520201.5RCM□1003M0
1 Piece(s) 16 Day(s) or more Right Handed202012520202.5RCM□1204M0
1 Piece(s) 12 Day(s) or more Right Handed252515025251.5RCM□1003M0
1 Piece(s) 16 Day(s) or more Right Handed252515025252.5RCM□1204M0
1 Piece(s) 16 Day(s) or more Right Handed322517032322.5RCM□1204M0

Loading...

  1. 1

Basic Information

Applicable Tip Shape R (Round) Use Major Diameter / Profile Clamp Shape Lever Lock
Applicable Chip Clearance Angle Positive

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)