(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-for Solid Sumiboron Bit, CTGN Type

SEC-for Solid Sumiboron Bit, CTGN Type

[Specifications]·Compatible insert shape: T (triangle); compatible insert relief angle: negative 0° (N); clamp method: clamp-on (C)

PDF

Part Number

Configured Part Number is shown.

CTGNR252522

 
Part Number
CTGNR252522
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use Major Diameter Clamp Shape Clamp On
Preferred Hand Right Handed Applicable Chip Clearance Angle Negative Shank Height h(mm) 25
Link Width b(mm) 25 Size L1(mm) 160 Dimension f(mm) 32
Size h1(mm) 25 Size L2(mm) 20 Size E(mm) 7
Suitable Tip TNGN11103○○

Please check the type/dimensions/specifications of the part CTGNR252522 in the SEC-for Solid Sumiboron Bit, CTGN Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)