(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-D Type Tool Bit, DSBN Type

SEC-D Type Tool Bit, DSBN Type

Double clamp method. For general turning and profiling.
[Features]
·Stable clamping improves insert wear resistance; high index precision improves machining precision; insert replacement operation from the underside of the tool bit is possible; it is ideal for high-efficiency, intermittent, and hard material machining

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DSBNL2020K12
DSBNL2525M12
DSBNR2020K12
DSBNR2525M12
Part NumberMinimum order quantityVolume DiscountDays to ShipPreferred Hand Shank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
1 Piece(s) 8 Day(s) or more Left Handed20201251720
1 Piece(s) 16 Day(s) or more Left Handed25251502225
1 Piece(s) 16 Day(s) or more Right Handed20201251720
1 Piece(s) 8 Day(s) or more Right Handed25251502225

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Square) Use Major Diameter Clamp Shape Double Clamp
Applicable Chip Clearance Angle Negative Size L2(mm) 36 Suitable Tip SN□□1204

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)