(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Multi Drill, SMDH-L, for 5D

Part Number

Configured Part Number is shown.

 
Part Number
SMDH120L
SMDH125L
SMDH130L
SMDH140L
SMDH150L
SMDH160L
SMDH170L
SMDH180L
SMDH190L
SMDH200L
SMDH210L
SMDH220L
SMDH230L
SMDH240L
SMDH250L
SMDH260L
SMDH270L
SMDH280L
SMDH290L
SMDH300L
SMDH320L
SMDH335L
SMDH350L
SMDH365L
SMDH380L
SMDH395L
SMDH410L
SMDH425L
Part NumberMinimum order quantityVolume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter
(mm)
Link Length ℓs
(mm)
Supported Head
1 Piece(s) 8 Day(s) or more 12.0 or more, less than 12.5691301648SMDT1200MTL/SMDT1210MTL/SMDT1220MTL/SMDT1230MTL/SMDT1200MEL/SMDT1210MEL/SDMT1220MEL/SMDT1230MEL
1 Piece(s) 8 Day(s) or more 12.5 or more, less than 13.0691301648SMDT1250MTL/SMDT1260MTL/SMDT1270MTL/SMDT1250MEL/SMDT1260MEL/SMDT1270MEL
1 Piece(s) 8 Day(s) or more 13.0 or more, less than 13.5741401648SMDT1300MTL/SMDT1310MTL/SMDT1300MEL/SMDT1310MEL
1 Piece(s) 10 Day(s) or more 13.5 or more and 14.5 or less81.5146.51648SMDT1350MTL/SMDT1400MTL/SMDT1410MTL/SMDT1420MTL/SMDT1450MTL/SMDT1350MEL/SMDT1400MEL/SDMT1410MEL/SMDT1420MEL/SMDT1450MEL
1 Piece(s) 8 Day(s) or more Over 14.5, and 15.5 or less86.5156.520.050SMDT1500MTL/SMDT1550MTL/SMDT1500MEL/SMDT1550MEL
1 Piece(s) 10 Day(s) or more Over 15.5, and 16.5 or less92.5166.520.050SMDT1560MTL/SMDT1570MTL/SMDT1600MTL/SMDT1630MTL/SMDT1650MTL/SMDT1560MEL/SMDT1570MEL/SDMT1600MEL/SMDT1630MEL/SMDT1650MEL
1 Piece(s) 10 Day(s) or more Over 16.5, and 17.5 or less97.5171.520.050SMDT1700MTL/SMDT1750MTL/SMDT1700MEL/SMDT1750MEL
1 Piece(s) 10 Day(s) or more Over 17.5, and 18.5 or less103.5176.520.050SMDT1760MTL/SMDT1770MTL/SMDT1800MTL/SMDT1850MTL/SMDT1760MEL/SMDT1770MEL/SDMT1800MEL/SMDT1850MEL
1 Piece(s) 12 Day(s) or more Over 18.5, and 19.5 or less108.5191.525.056SMDT1900MTL/SMDT1950MTL/SMDT1900MEL/SMDT1950MEL
1 Piece(s) 10 Day(s) or more Over 19.5, and 20.5 or less114.5196.525.056SMDT2000MTL/SMDT2050MTL/SMDT2000MEL/SMDT2050MEL
1 Piece(s) 8 Day(s) or more Over 20.5, and 21.5 or less119.5196.525.056SMDT2100MTL/SMDT2120MTL/SMDT2150MTL/SMDT2100MEL/SMDT2120MEL/SMDT2150MEL
1 Piece(s) 10 Day(s) or more Over 21.5, and 22.8 or less125.1201.125.056SMDT2200MTL/SMDT2250MTL/SMDT2200MEL/SMDT2250MEL
1 Piece(s) 8 Day(s) or more Over 22.8, and 23.8 or less129.6210.625.056SMDT2300MTL/SMDT2350MTL/SMDT2300MEL/SMDT2350MEL
1 Piece(s) 12 Day(s) or more Over 23.8, and 24.8 or less135.2220.232.060SMDT2400MTL/SMDT2410MTL/SMDT2450MTL/SMDT2400MEL/SMDT2410MEL/SMDT2450MEL
1 Piece(s) 16 Day(s) or more Over 24.8, and 25.8 or less14022532.060SMDT2500MTL/SMDT2550MTL/SMDT2500MEL/SMDT2550MEL
1 Piece(s) 10 Day(s) or more Over 25.8, and 26.8 or less14623032.060SMDT2600MTL/SMDT2650MTL/SMDT2600MEL/SMDT2650MEL
1 Piece(s) 8 Day(s) or more Over 26.8, and 27.8 or less15123532.060SMDT2700MTL/SMDT2750MTL/SMDT2700MEL/SMDT2750MEL
1 Piece(s) 12 Day(s) or more Over 27.8, and 28.8 or less15724032.060SMDT2800MTL/SMDT2850MTL/SMDT200MEL/SMDT2850MEL
1 Piece(s) 8 Day(s) or more Over 28.8, and 29.8 or less16224532.060SMDT2900MTL/SMDT2950MTL/SMDT2900MEL/SMDT2950MEL
1 Piece(s) 8 Day(s) or more Over 29.8, and 30.8 or less16725532.060SMDT3000MTL/SMDT3050MTL/SMDT3000MEL/SMDT3050MEL
1 Piece(s) 8 Day(s) or more Over 30.8, and 32.0 or less17526032.060SMDT3100MTL/SMDT3150MTL/SMDT3200MTL
1 Piece(s) 8 Day(s) or more Over 32.0, and 33.5 or less18527032.060SMDT3250MTL/SMDT3300MTL/SMDT3350MTL
1 Piece(s) 8 Day(s) or more Over 33.5, and 35.0 or less19529040.070SMDT3400MTL/SMDT3450MTL/SMDT3500MTL
1 Piece(s) 8 Day(s) or more Over 35.0, and 36.5 or less20029540.070SMDT3550MTL/SMDT3600MTL/SMDT3650MTL
1 Piece(s) 12 Day(s) or more Over 36.5, and 38.0 or less21030540.070SMDT3700MTL/SMDT3750MTL/SMDT3800MTL
1 Piece(s) 8 Day(s) or more Over 38.0, and 39.5 or less22031540.070SMDT3850MTL/SMDT3900MTL/SMDT3950MTL
1 Piece(s) 8 Day(s) or more Over 39.5, and 41.0 or less22532540.070SMDT4000MTL/SMDT4050MTL/SMDT4100MTL
1 Piece(s) 8 Day(s) or more Over 41.0, and 42.5 or less23533540.070SMDT4150MTL/SMDT4200MTL/SMDT4250MTL

Loading...

  1. 1

Basic Information

Work Material General Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy Coating Presence Included Coating Type DEX / GS Hard
Oil-Hole Presence Included

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)