(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Multi Drill, SMDT-MEL Type

SEC-Multi Drill, SMDT-MEL Type

Interchangeable head drill with radial serration coupling for high precision and strength. Adopts special surface processing that has outstanding wear and rust resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SMDT1950MEL
SMDT2200MEL
Part NumberMinimum order quantityVolume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
h1
(mm)
Compatible Holder
1 Piece(s) 12 Day(s) or more 19.513.5SMDH190M/SMDH190L/SMDH190D
1 Piece(s) 12 Day(s) or more 2215.0SMDH220M/SMDH220L/SMDH220D

Loading...

  1. 1

Basic Information

Work Material General Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum Alloy Coating Presence Included Coating Type DEX / GS Hard
Oil-Hole Presence Included Details of Coating DEX Coat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)