(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Super-Multi Drill Bit, Internal Lubrication Type, NHGS Series 3D Type

Super-Multi Drill Bit, Internal Lubrication Type, NHGS Series 3D Type

Adopts an Aurora coating (DLC coating) and low resistance WL (wide L) thinning for greatly reduced cutting resistance. Aurora coating and blade shape achieve a stable long life.

PDF

Part Number

Configured Part Number is shown.

MDW0800NHGS3

 
Part Number
MDW0800NHGS3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Hole Diameter (Drilling Diameter) D(mm) 8 Groove Length (ℓ)(mm) 40 Work Material Cast Iron / Aluminum Alloy / Copper Alloy
Tool Material Type Carbide Overall Length (L)(mm) 94 Link Model Straight Link
Coating Presence Included Coating Type Aurora Coating Oil-Hole Presence Included
Link Diameter(mm) 8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)