(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Super-Multi Drill Bit, Internal Lubrication Type, NHGS Series 5D Type

Super-Multi Drill Bit, Internal Lubrication Type, NHGS Series 5D Type

Adopts an Aurora coating (DLC coating) and low resistance WL (wide L) thinning for greatly reduced cutting resistance. Aurora coating and blade shape achieve a stable long life.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MDW0510NHGS5
MDW0680NHGS5
Part NumberMinimum order quantityVolume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter
(mm)
1 Piece(s) 16 Day(s) or more 5.1441006
1 Piece(s) 16 Day(s) or more 6.8561097

Loading...

  1. 1

Basic Information

Work Material Cast Iron / Aluminum Alloy / Copper Alloy Tool Material Type Carbide Link Model End Mill Link
Coating Presence Included Coating Type Aurora Coating Oil-Hole Presence Included

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)