(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tape Measure "G Stainless Lock" (with Measuring Scale)

Tape Measure "G Stainless Lock" (with Measuring Scale)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Includes a shaku (foot) equivalent scale.
· The entire tape measure is protected with highly elastic elastomeric resin, and a G cover is adopted so it is unlikely to damage building materials even if dropped.
· Uses rust-resistant stainless steel tape and stainless steel spring.
[Applications]
· Tape measure for general measurement.

Part Number

Configured Part Number is shown.

GSL2555SBL

Part Number
GSL2555SBL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 25 Scale Indicator One side
Product Type Main Body Horizontal retention(m) 2.3 Trusco Code 377-1652
Mass(g) 315 Features The scale includes equivalence in feet. It has a G cover, so the whole item is protected by elastic resin, so you can avoid damaging the building materials if you drop it. It uses a stainless steel tape and a stainless steel spring that are resistant to rust. Specifications Movement Claw Lock Type Single-Sided Scale
455 mm pitch display Available Deceleration Button NA Shock absorber Available
Tape Stainless Steel (SUS420J2)

Please check the type/dimensions/specifications of the part GSL2555SBL in the Tape Measure "G Stainless Lock" (with Measuring Scale) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)