(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Speed Handle ballpoint Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

Speed Handle ballpoint Wrench

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
·The speed handle can be turned quickly. (Width across flats 2.5 to 10 mm)
·An easy-to-hold catch grip. (Width across flats 1.5, 2 mm)
·Tip screw catch to prevent screws from falling. (Width across flats 8, 10 mm)
·It fits the screw and can be turned smoothly.
·A ball end hex key that can be turned while tilted. (Inclination angle MAX about 30 degrees)
·A tough wrench with excellent strength, stickiness, and hardness.
[Applications]
·For tightening and loosening hexagon socket bolts.

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Single Product/Set Classification
    Single Item
  • Features
    It is a speed handle that can be turned quickly. (Subtense 2.5-10 mm) Its catch grip is easy to grasp. (Subtense 1.5, 2 mm) It is a tip screw catch for screw fall prevention. (Subtense 8, 10 mm) It fits a screw and can be turned smoothly. It is a ball point wrench that can be tilted and turned. (Inclination angle MAX about 30 degrees) It is a tough wrench with excellent strength, tenacity strength and hardness.

Details

Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 90
  • 100
  • 112
  • 127
  • 150
  • 165
  • 185
  • 200
  • 222
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 16
  • 17
  • 18
  • 20
  • 25
  • 28
  • 32
  • 36
  • 40
  • Clear
Trusco Code

Refine by

  • 351-5443
  • 351-5435
  • 351-5427
  • 351-5419
  • 351-5401
  • 351-5397
  • 351-5389
  • 351-5362
  • 351-5354
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5
90
16
351-5354
1 Day(s)
-

Part Number : HB1-1.5
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    1.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    90
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    16
  • Trusco Code
    351-5354
  • Mass(g)
    2
  • Features
    It is a speed handle that can be turned quickly. (Subtense 2.5-10 mm) Its catch grip is easy to grasp. (Subtense 1.5, 2 mm) It is a tip screw catch for screw fall prevention. (Subtense 8, 10 mm) It fits a screw and can be turned smoothly. It is a ball point wrench that can be tilted and turned. (Inclination angle MAX about 30 degrees) It is a tough wrench with excellent strength, tenacity strength and hardness.
2
100
17
351-5362
1 Day(s)
-

Part Number : HB1-2
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    100
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    17
  • Trusco Code
    351-5362
  • Mass(g)
    3
  • Features
    It is a speed handle that can be turned quickly. (Subtense 2.5-10 mm) Its catch grip is easy to grasp. (Subtense 1.5, 2 mm) It is a tip screw catch for screw fall prevention. (Subtense 8, 10 mm) It fits a screw and can be turned smoothly. It is a ball point wrench that can be tilted and turned. (Inclination angle MAX about 30 degrees) It is a tough wrench with excellent strength, tenacity strength and hardness.
2.5
112
18
351-5397
1 Day(s)
-

Part Number : HB5-2.5
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    112
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    18
  • Trusco Code
    351-5397
  • Mass(g)
    7
  • Features
    It is a speed handle that can be turned quickly. (Subtense 2.5-10 mm) Its catch grip is easy to grasp. (Subtense 1.5, 2 mm) It is a tip screw catch for screw fall prevention. (Subtense 8, 10 mm) It fits a screw and can be turned smoothly. It is a ball point wrench that can be tilted and turned. (Inclination angle MAX about 30 degrees) It is a tough wrench with excellent strength, tenacity strength and hardness.
3
127
20
351-5401
1 Day(s)
-

Part Number : HB5-3
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    3
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    127
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    20
  • Trusco Code
    351-5401
  • Mass(g)
    10
  • Features
    It is a speed handle that can be turned quickly. (Subtense 2.5-10 mm) Its catch grip is easy to grasp. (Subtense 1.5, 2 mm) It is a tip screw catch for screw fall prevention. (Subtense 8, 10 mm) It fits a screw and can be turned smoothly. It is a ball point wrench that can be tilted and turned. (Inclination angle MAX about 30 degrees) It is a tough wrench with excellent strength, tenacity strength and hardness.
4
150
25
351-5419
1 Day(s)
-

Part Number : HB5-4
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    4
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    150
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    25
  • Trusco Code
    351-5419
  • Mass(g)
    22
  • Features
    It is a speed handle that can be turned quickly. (Subtense 2.5-10 mm) Its catch grip is easy to grasp. (Subtense 1.5, 2 mm) It is a tip screw catch for screw fall prevention. (Subtense 8, 10 mm) It fits a screw and can be turned smoothly. It is a ball point wrench that can be tilted and turned. (Inclination angle MAX about 30 degrees) It is a tough wrench with excellent strength, tenacity strength and hardness.
5
165
28
351-5427
1 Day(s)
-

Part Number : HB5-5
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    165
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    28
  • Trusco Code
    351-5427
  • Mass(g)
    35
  • Features
    It is a speed handle that can be turned quickly. (Subtense 2.5-10 mm) Its catch grip is easy to grasp. (Subtense 1.5, 2 mm) It is a tip screw catch for screw fall prevention. (Subtense 8, 10 mm) It fits a screw and can be turned smoothly. It is a ball point wrench that can be tilted and turned. (Inclination angle MAX about 30 degrees) It is a tough wrench with excellent strength, tenacity strength and hardness.
6
185
32
351-5435
1 Day(s)
-

Part Number : HB5-6
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    6
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    185
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    32
  • Trusco Code
    351-5435
  • Mass(g)
    54
  • Features
    It is a speed handle that can be turned quickly. (Subtense 2.5-10 mm) Its catch grip is easy to grasp. (Subtense 1.5, 2 mm) It is a tip screw catch for screw fall prevention. (Subtense 8, 10 mm) It fits a screw and can be turned smoothly. It is a ball point wrench that can be tilted and turned. (Inclination angle MAX about 30 degrees) It is a tough wrench with excellent strength, tenacity strength and hardness.
8
200
36
351-5443
1 Day(s)
-

Part Number : HB5-8
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    8
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    200
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    36
  • Trusco Code
    351-5443
  • Mass(g)
    102
  • Features
    It is a speed handle that can be turned quickly. (Subtense 2.5-10 mm) Its catch grip is easy to grasp. (Subtense 1.5, 2 mm) It is a tip screw catch for screw fall prevention. (Subtense 8, 10 mm) It fits a screw and can be turned smoothly. It is a ball point wrench that can be tilted and turned. (Inclination angle MAX about 30 degrees) It is a tough wrench with excellent strength, tenacity strength and hardness.
10
222
40
351-5389
1 Day(s)
-

Part Number : HB5-10
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    222
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    40
  • Trusco Code
    351-5389
  • Mass(g)
    176
  • Features
    It is a speed handle that can be turned quickly. (Subtense 2.5-10 mm) Its catch grip is easy to grasp. (Subtense 1.5, 2 mm) It is a tip screw catch for screw fall prevention. (Subtense 8, 10 mm) It fits a screw and can be turned smoothly. It is a ball point wrench that can be tilted and turned. (Inclination angle MAX about 30 degrees) It is a tough wrench with excellent strength, tenacity strength and hardness.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Speed handle that can be turned quickly.(opposite side 2.5 to 10mm)
●Easy catch grip.(opposite side 1.5, 2mm)
●With screw catch fall prevention.(opposite side 8, 10mm)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)