(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Micro Size Long Hex Wrench Set (6 Piece Set)

Micro Size Long Hex Wrench Set (6 Piece Set)【6 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Both ends are chamfered which makes it easy to insert into hex sockets.
· Stable quality is provided by excellent heat treatment.
[Applications]
· Tightening and loosening work for hex socket bolts and hex socket set screws.

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    2 / 1.5 / 2.5 / 1.27 / 0.71 / 0.89
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    0.71、0.89、1.27、1.5、2、2.5
  • Set Content(piece)
    6
  • Trusco Code
    376-6136
  • Mass
    26 g/set
  • Features
    Double-end chamfering makes it easy to insert into the hexagonal hole. Stable quality is provided by excellent heat treatment.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

6 Pieces Per Package

Part Number : MELS610
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 6 Pieces Per Package

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    0.71 ~ 2.5
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    0.71、0.89、1.27、1.5、2、2.5
  • Set Content(piece)
    6
  • Trusco Code
    376-6136
  • Mass
    26 g/set
  • Features
    Double-end chamfering makes it easy to insert into the hexagonal hole. Stable quality is provided by excellent heat treatment.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)