(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
"Collapsible Hollow Wrench Set" (6 Piece Type / Ball Point / Knife Style)

"Collapsible Hollow Wrench Set" (6 Piece Type / Ball Point / Knife Style)【6 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Knife-shaped
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    3 / 4 / 5 / 6 / 8 / 2.5
  • Single Product/Set Classification
    Set Product
  • Set Content
    2.5、3、4、5、6、8
  • Trusco Code
    274-1211
  • Mass(g)
    218g
  • Features
    Compact and easy-to-use 6 piece set. Easy to grip for easier tightening. Can be pulled out to your desired angle from the stored state for more efficient working.

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

6 Pieces Per Package

Part Number : HW100MB
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 6 Pieces Per Package

Specificationtitle

  • Type
    Knife-shaped
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2.5 ~ 8
  • Single Product/Set Classification
    Set Product
  • Set Content
    2.5、3、4、5、6、8
  • Trusco Code
    274-1211
  • Mass(g)
    218g
  • Features
    Compact and easy-to-use 6 piece set. Easy to grip for easier tightening. Can be pulled out to your desired angle from the stored state for more efficient working.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Compact and easy to use 6 sets.
●Easy to grip and easy to tighten. Because it can be drawn out from the storage state at an arbitrary angle, work efficiency is increased.

Specification

●Set Contents(mm):2.5, 3, 4, 5, 6, 8
●SPQ(piece):6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)