(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ball point hex wrench GXB

Ball point hex wrench GXB

Standard Unit Price:
-
Days to Ship :
Same day

[Features]
· Each surface of the edge of the Allen wrench tip is evenly chamfered. Insertion into hex sockets has become easier than ever, and in addition, the chamfered angle is considered to fit the corners of the bottom of the hex socket for closer contact.
· The hardness is HRC 54-59.
· Made from chrome vanadium steel.

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    1.5、2、2.5、3、4、5、6、8、10
  • Set Content(piece)
    9
  • Mass(g/Set)
    280
  • Trusco Code
    125-2381
  • Features
    Each surface of the edge of the Allen wrench tip is evenly chamfered. Insertion into hex sockets has become easier than ever, and in addition, the chamfered angle is designed to fit the corners of the bottom of the hex socket for closer contact. Hardness is HRC54-62. Material is chrome-vanadium steel.
  • Accessory
    Holder
  • Material
    Chrome Vanadium Steel
  • Hardness
    HRC54~59

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Same day
-

Part Number : GXB-9S
Days to Ship : Same day
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    1.5、2、2.5、3、4、5、6、8、10
  • Set Content(piece)
    9
  • Mass(g/Set)
    280
  • Trusco Code
    125-2381
  • Features
    Each surface of the edge of the Allen wrench tip is evenly chamfered. Insertion into hex sockets has become easier than ever, and in addition, the chamfered angle is designed to fit the corners of the bottom of the hex socket for closer contact. Hardness is HRC54-62. Material is chrome-vanadium steel.
  • Accessory
    Holder
  • Material
    Chrome Vanadium Steel
  • Hardness
    HRC54~59

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Flat corners at the tip of the hexagonal bar are chamfered equally on each side. Easier to insert into the hexagon socket hole, and the chamfer angle is considered to be in close contact with [the corner edge] of the hexagon hole base. 
●The hardness is

Specification

●Set Contents(mm):1.5, 2, 2.5, 3, 4, 5, 6, 8, 10
●Set Contents(piece):9
●SPQ(set):5

Materials

●Chrome Vanadium Steel

Accessories

●Holder

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)