(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ballpoint Hexagonal Bar Wrench (with Magic Ring)

Ballpoint Hexagonal Bar Wrench (with Magic Ring)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Because a spring steel ring is attached to the ballpoint portion, it catches and holds on tight to hex screws. (Patent Acquired: No. 3151178)
· Made of chrome plated chrome vanadium steel processed up to HRC57 to 60.

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    231
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    40
  • Trusco Code
    125-3689
  • Mass(g)
    174
  • Features
    Because a spring steel ring is attached to the ballpoint portion, it catches and holds on tight to hex screws. (Patent No: 3151183) Chrome plated.
  • Material
    Chrome Vanadium Steel
  • Hardness
    HRC57~60

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : G369-R100
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    231
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    40
  • Trusco Code
    125-3689
  • Mass(g)
    174
  • Features
    Because a spring steel ring is attached to the ballpoint portion, it catches and holds on tight to hex screws. (Patent No: 3151183) Chrome plated.
  • Material
    Chrome Vanadium Steel
  • Hardness
    HRC57~60

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the mechanical spring steel ring is attached to the Ball-point part, it catches the hexagon screws and keep it attached. (patented: Japanese patent no.3151178)
●Chrome vanadium steel to HRC57 to 60 chrome plated.

Specification

●Across-Flats Dimension(mm):10
●Stem Length(mm):40
●Total Length(mm):231
●SPQ(piece):5

Warning

●Magiclean ring attachment comes from dimensions of 3mm or more.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)