(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
"Short-Neck 100° Long Ball-Point Hex Wrench" (with Catcher Ball)

"Short-Neck 100° Long Ball-Point Hex Wrench" (with Catcher Ball)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· In order to prevent fingertips from touching the work surface, the bend angle is increased from the conventional 90° to 100° for better usability.
· Made from chrome vanadium steel.
· The length in the short direction is set to approximately half the conventional standard, extremely effective for working in confined spaces.
· Equipped with a catcher ball at the tip (3 mm or more).
· The hardness is HRC 53-57.
[Applications]
· Tightening and loosening work for hex socket bolts and hex socket set screws.

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    112
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    8
  • Trusco Code
    330-4051
  • Mass(g)
    5
  • Features
    In order to prevent fingertips from touching the work surface, the bend angle is increased from the conventional 90° to 102° for better usability.
  • Material
    Chrome Vanadium Steel
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TTV100-25
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    112
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    8
  • Trusco Code
    330-4051
  • Mass(g)
    5
  • Features
    In order to prevent fingertips from touching the work surface, the bend angle is increased from the conventional 90° to 102° for better usability.
  • Material
    Chrome Vanadium Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)