(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
"Short-Neck 100° Long Ball-Point Hex Wrench" (with Catcher Ball)

"Short-Neck 100° Long Ball-Point Hex Wrench" (with Catcher Ball)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· In order to prevent fingertips from touching the work surface, the bend angle is increased from the conventional 90° to 100° for better usability.
· Made from chrome vanadium steel.
· The length in the short direction is set to approximately half the conventional standard, extremely effective for working in confined spaces.
· Equipped with a catcher ball at the tip (3 mm or more).
· The hardness is HRC 53-57.
[Applications]
· Tightening and loosening work for hex socket bolts and hex socket set screws.

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    3
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    126
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    10
  • Trusco Code
    330-4060
  • Mass(g)
    8
  • Features
    In order to prevent fingertips from touching the work surface, the bend angle is increased from the conventional 90° to 103° for better usability.
  • Material
    Chrome Vanadium Steel
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TTV100-30
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    3
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    126
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    10
  • Trusco Code
    330-4060
  • Mass(g)
    8
  • Features
    In order to prevent fingertips from touching the work surface, the bend angle is increased from the conventional 90° to 103° for better usability.
  • Material
    Chrome Vanadium Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)