• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
"Short-Neck 100° Long Ball-Point Hex Wrench" (with Catcher Ball)

"Short-Neck 100° Long Ball-Point Hex Wrench" (with Catcher Ball)

Standard Unit Price:
-
Days to Ship :
2 Day(s)

[Features]
· In order to prevent fingertips from touching the work surface, the bend angle is increased from the conventional 90° to 100° for better usability.
· Made from chrome vanadium steel.
· The length in the short direction is set to approximately half the conventional standard, extremely effective for working in confined spaces.
· Equipped with a catcher ball at the tip (3 mm or more).
· The hardness is HRC 53-57.
[Applications]
· Tightening and loosening work for hex socket bolts and hex socket set screws.

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    4
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    142
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    12
  • Trusco Code
    330-4078
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 Day(s)
-

Part Number : TTV100-40
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    4
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    142
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    12
  • Trusco Code
    330-4078
  • Mass(g)
    16
  • Features
    In order to prevent fingertips from touching the work surface, the bend angle is increased from the conventional 90° to 104° for better usability.
  • Material
    Chrome Vanadium Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)