(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
T-Handle Ball-Point Hex Wrench Set Stand (for TSRR-8S and TSBR-8S)

T-Handle Ball-Point Hex Wrench Set Stand (for TSRR-8S and TSBR-8S)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

It can be set as a stand and can be hung from a wall using a hook hole.

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Related Item
  • Single Product/Set Classification
    Single Item
  • Trusco Code
    389-7010
  • Mass(g)
    281
  • Apply
    TSRR-8S、TSBR-8S

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TSRS-8
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Related Item
  • Single Product/Set Classification
    Single Item
  • Trusco Code
    389-7010
  • Mass(g)
    281
  • Apply
    TSRR-8S、TSBR-8S

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Convenient for detaching hexagon socket head cap screw attached in a deep part.
●Easy to hold T-handle specification.
●Surface treatment is black dye processing.
●The hardness is HRC50 to 57.
●Can be placed as a stand, or it can be hung on a hook hole.

Specification

●Applicable:TSRR-8S, TSBR-8S
●SPQ(piece):12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)