(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Hex wrench set (9 pieces per set)

Hex wrench set (9 pieces per set)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Engages hex sockets securely and ensures the tightening of screws.
· The hardness is HRC 52-56.
· Matte chrome plating.

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    1.5、2、2.5、3、4、5、6、8、10
  • Set Content(piece)
    9
  • Mass(g/Set)
    367
  • Trusco Code
    279-4802
  • Features
    Engages hex hole securely and ensures the tightening of screws. Coated with matte chrome plating.
  • Accessory
    Holder
  • Hardness
    HRC52~56

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TX-9S
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    1.5、2、2.5、3、4、5、6、8、10
  • Set Content(piece)
    9
  • Mass(g/Set)
    367
  • Trusco Code
    279-4802
  • Features
    Engages hex hole securely and ensures the tightening of screws. Coated with matte chrome plating.
  • Accessory
    Holder
  • Hardness
    HRC52~56

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Compared with popular products, high torque, durability and wear resistance are outstandingly excellent.
●Matte chrome plating.

Specification

●Set Contents(mm):1.5, 2, 2.5, 3, 4, 5, 6, 8, 10
●Set Contents(piece):9
●SPQ(set):6

Materials

●Chromium Molybdenum Steel SNCM/V(1.5 to 10mm) Chrome Vanadium Steel CR-V(12 to 14mm)

Accessories

●Holder

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)