(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hex wrench set (ring type)

Hex wrench set (ring type)【8-10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A ring type with excellent portability. Can be hooked anywhere like a key chain.
· The hardness is HRC 52-56.
· Made of general chrome vanadium steel.

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Set Product
  • Features
    It is a ring type, convenient for carrying. It can be hooked anywhere like a key holder.
  • Material
    General chrome vanadium steel
  • Hardness
    HRC52~56

Details

Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 5.5
  • 6
  • 8
  • 10
  • Clear
Set Content(mm)

Refine by

  • 1.5、2、2.5、3、4、5、5.5、6、8、10
  • 2、2.5、3、4、5、6、8、10
  • Clear
Set Content(piece)

Refine by

  • 8
  • 10
  • Clear
Mass(g/Set)

Refine by

  • 270
  • 290
  • Clear
Trusco Code

Refine by

  • 125-2364
  • 125-2356
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 ~ 10
2、2.5、3、4、5、6、8、10
8
270
125-2356
1 Day(s)
-

8 Pieces Per Package

Part Number : GR8-210
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 8 Pieces Per Package

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    2 ~ 10
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    2、2.5、3、4、5、6、8、10
  • Set Content(piece)
    8
  • Mass(g/Set)
    270
  • Trusco Code
    125-2356
  • Features
    It is a ring type, convenient for carrying. It can be hooked anywhere like a key holder.
  • Material
    General chrome vanadium steel
  • Hardness
    HRC52~56
1.5 ~ 10
1.5、2、2.5、3、4、5、5.5、6、8、10
10
290
125-2364
1 Day(s)
-

10 Pieces Per Package

Part Number : GR10-1510
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    1.5、2、2.5、3、4、5、5.5、6、8、10
  • Set Content(piece)
    10
  • Mass(g/Set)
    290
  • Trusco Code
    125-2364
  • Features
    It is a ring type, convenient for carrying. It can be hooked anywhere like a key holder.
  • Material
    General chrome vanadium steel
  • Hardness
    HRC52~56

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is with a ring attached type, it is convenient for carrying. Can be apply to every place as a key holder.
●The hardness is HRC52 to 56.

Specification

●SPQ(set):10

Materials

●Chrome Vanadium Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)