(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ball End Hex Key, Hex-Plus

Click this image to zoom it.

Move the mouse over the image to zoom

Ball End Hex Key, Hex-Plus

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Wera's proprietary Hex-Plus surface contact structure contributes to a long life for screws while avoiding damage to the inner part of hex screw holes.
· Enhance your work efficiency with the high torque capability of this tool.

Basic Specifications

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
Part Number
Two-sided Width Dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 7
  • 8
  • 10
  • Clear
Single Item / Set Classification

Refine by

  • Single Item
  • Set Parts
  • Clear
Total Length (L Dimension)(mm)

Refine by

  • 90
  • 112
  • 126
  • 140
  • 160
  • 180
  • 190
  • 200
  • 219
  • Clear
Hex Neck Length (H Dimension) L-type Only(mm)

Refine by

  • 14
  • 18
  • 19
  • 25
  • 28
  • 32
  • 34
  • 36
  • 40
  • Clear
Set Content(mm)

Refine by

  • 1.5、2.0、2.5、3.0、4.0、5.0、6.0、8.0、10.0
  • Clear
Set Content(Pieces)

Refine by

  • 9
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5 ~ 10
Set Parts
-
-
1.5、2.0、2.5、3.0、4.0、5.0、6.0、8.0、10.0
9
12 Day(s)
-

Part Number : 022086
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    1.5 ~ 10
  • Single Item / Set Classification
    Set Parts
  • Total Length (L Dimension)(mm)
    -
  • Hex Neck Length (H Dimension) L-type Only(mm)
    -
  • Set Content(mm)
    1.5、2.0、2.5、3.0、4.0、5.0、6.0、8.0、10.0
  • Set Content(Pieces)
    9
  • Trusco Code
    421-5885
  • Mass(g)
    411/set
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
  • Accessories
    Holder
1.5
Single Item
90
14
-
-
1 Day(s)
-

Part Number : 027101
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    1.5
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    90
  • Hex Neck Length (H Dimension) L-type Only(mm)
    14
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • Trusco Code
    421-6091
  • Mass(g)
    1.5
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
  • Accessories
    -
2.5
Single Item
112
18
-
-
16 Day(s) or more
-

Part Number : 027103
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    2.5
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    112
  • Hex Neck Length (H Dimension) L-type Only(mm)
    18
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • Trusco Code
    421-6113
  • Mass(g)
    5
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
  • Accessories
    -
3
Single Item
126
19
-
-
19 Day(s) or more
-

Part Number : 027104
Days to Ship 19 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    3
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    126
  • Hex Neck Length (H Dimension) L-type Only(mm)
    19
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • Trusco Code
    421-6121
  • Mass(g)
    8.1
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
  • Accessories
    -
4
Single Item
140
25
-
-
19 Day(s) or more
-

Part Number : 027105
Days to Ship 19 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    4
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    140
  • Hex Neck Length (H Dimension) L-type Only(mm)
    25
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • Trusco Code
    421-6130
  • Mass(g)
    16.4
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
  • Accessories
    -
5
Single Item
160
28
-
-
16 Day(s) or more
-

Part Number : 027106
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    5
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    160
  • Hex Neck Length (H Dimension) L-type Only(mm)
    28
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • Trusco Code
    421-6148
  • Mass(g)
    29.9
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
  • Accessories
    -
6
Single Item
180
32
-
-
16 Day(s) or more
-

Part Number : 027107
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    6
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    180
  • Hex Neck Length (H Dimension) L-type Only(mm)
    32
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • Trusco Code
    421-6156
  • Mass(g)
    48.9
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
  • Accessories
    -
8
Single Item
200
36
-
-
12 Day(s)
-

Part Number : 027108
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    8
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    200
  • Hex Neck Length (H Dimension) L-type Only(mm)
    36
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • Trusco Code
    421-6164
  • Mass(g)
    97.1
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
  • Accessories
    -
10
Single Item
219
40
-
-
12 Day(s)
-

Part Number : 027109
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    10
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    219
  • Hex Neck Length (H Dimension) L-type Only(mm)
    40
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • Trusco Code
    421-6172
  • Mass(g)
    169.8
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
  • Accessories
    -
7
Single Item
190
34
-
-
12 Day(s)
-

Part Number : 027110
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    7
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    190
  • Hex Neck Length (H Dimension) L-type Only(mm)
    34
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • Trusco Code
    421-6181
  • Mass(g)
    71.4
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
  • Accessories
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)