(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Long Spray Nozzle

Long Spray Nozzle

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· 30 cm PP replacement nozzle.
[Applications]
· For spraying detergent or lubricant on narrow holes, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Spray
  • Length(mm)
    300
  • Details Type
    Resin Type
  • Trusco Code
    415-5017
  • Mass(g)
    2.0
  • Features
    For spraying detergent or lubricant on narrow holes, etc.
  • Application
    30 cm replacement nozzle.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : LN-300PP
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    Spray
  • Length(mm)
    300
  • Details Type
    Resin Type
  • Trusco Code
    415-5017
  • Mass(g)
    2.0
  • Features
    For spraying detergent or lubricant on narrow holes, etc.
  • Application
    30 cm replacement nozzle.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)