(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
α Brake & Parts Cleaner, Quick Drying Type, Contains 1 Can (840 ml) ALP-BPSJ

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

α Brake & Parts Cleaner, Quick Drying Type, Contains 1 Can (840 ml)
Part Number: ALP-BPSJ

Standard Unit Price: - Special Price -
Quantity: 1 pc (840 ml)
Days to Ship: 1 Day(s)

A powerful detergent that removes grease, dust, and dirt. Quick-drying spray type for cleaning.
[Features]
· Powerful detergent that removes grease, dust and dirt.
· High spray type for degreasing and cleaning.
[Applications]
· Removal of dust from automobile brakes.
· Degreasing and cleaning of machine parts.
· Removal of oil stains from gears, bearings, and chains etc.

Specifications of ALP-BPSJ

  • Specifications
    • STOCK
  • Function
    Strong / Fast Drying
  • Type
    Spray
  • Color
    Transparency
  • Trusco Code
    273-5644
  • Mass(g)
    670
  • Features
    Removal of dust from automobile brakes. Degreasing of machine components. Removal of oil stains from gears, bearings, and chains etc.
  • Application
    Powerful detergency removes grease, dust, and dirt. High spray type for degreasing and cleaning.
  • Main Ingredient
    Petroleum-Based Solvent

Please check the type/dimensions/specifications of the part ALP-BPSJ in the α Brake & Parts Cleaner, Quick Drying Type, Contains 1 Can (840 ml) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)