(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Lithium Universal Grease 80 g

Click this image to zoom it.

Move the mouse over the image to zoom

Lithium Universal Grease 80 g

Standard Unit Price:
-
Days to Ship :
9 Day(s)

High-quality all-purpose grease.
[Features]
· It is an 80 g size bellows cartridge that's very convenient when feeding a small amount.
· Lithium soap base equipped with heat resistance, extreme pressure, water resistance, and durability.
· High-class, universal grease suitable for a wide range of applications.
· Compared with chassis grease, the operating temperature range is wide.
· Operating Temperature Range (Guideline): -20 to +130°C
[Applications]
· For bearings, gears, chains, and sliding parts.
· For rotating and sliding parts of industrial machinery and loading machinery.

Basic Specifications

  • Type
    Bellows
  • Heat-Resistance
    Y
  • Water-Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Light Brown
  • Material
    Mineral Oil, Lithium Soap
  • Operating Temperature(°C)
    -15~130
  • Exactly
    No.1
  • Trusco Code
    415-4916
  • Mass(g)
    80
  • Application
    Grease-lubricating rotating or sliding parts of industrial machines, loading machines, etc.
  • Features
    It uses a lithium soap base with heat resistance, pressure resistance, water resistance and durability. It is a high-end universal grease that's suitable for a wide range of applications. The lithium soap base achieves higher operating temperature range as compared to chassis grease.
  • Ordering Unit(pc.)
    1
  • Inner capacity
    1 pc (80 g)
Part Number
Inner capacity

Refine by

  • 1 pc (80 g)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (80 g)
9 Day(s)
-

Part Number : TCG80L-1-1P
Days to Ship 9 Day(s)
Standard Unit Price -
Quantity 1 pc (80 g)

Specificationtitle

  • Type
    Bellows
  • Heat-Resistance
    Y
  • Water-Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Light Brown
  • Material
    Mineral Oil, Lithium Soap
  • Operating Temperature(°C)
    -15~130
  • Exactly
    No.1
  • Trusco Code
    415-4916
  • Mass(g)
    80
  • Application
    Grease-lubricating rotating or sliding parts of industrial machines, loading machines, etc.
  • Features
    It uses a lithium soap base with heat resistance, pressure resistance, water resistance and durability. It is a high-end universal grease that's suitable for a wide range of applications. The lithium soap base achieves higher operating temperature range as compared to chassis grease.
  • Ordering Unit(pc.)
    1
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)