(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Electric Tape Cutter

Electric Tape Cutter

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Cut tape to one of 3 selectable lengths.
· As the tape is cut (manually), the next piece of tape is pulled out.
[Applications]
· Ideal for small-scale production and simple packaging.

Basic Specifications

  • Product Type
    Fixtures
  • Color
    White Color
  • Width(mm)
    96
  • Depth(mm)
    177
  • Height(mm)
    115
  • Trusco code
    214-4573
  • Mass(g)
    1100
  • Usable tape width(mm)
    7~24
  • Maximum tape outer diameter(mm)
    135
  • Features
    Three types of tape length can be selected.
  • Tape length setting range
    30 mm, 45 mm, 90 mm, free
  • Power
    100 VAC (can be used with 3 D batteries / sold separately)
  • Power Consumption
    2.7W
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
12 Day(s)
-

Part Number : M-800
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Fixtures
  • Color
    White Color
  • Width(mm)
    96
  • Depth(mm)
    177
  • Height(mm)
    115
  • Trusco code
    214-4573
  • Mass(g)
    1100
  • Usable tape width(mm)
    7~24
  • Maximum tape outer diameter(mm)
    135
  • Features
    Three types of tape length can be selected.
  • Tape length setting range
    30 mm, 45 mm, 90 mm, free
  • Power
    100 VAC (can be used with 3 D batteries / sold separately)
  • Power Consumption
    2.7W

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)